Home > e-chain > 3D movement > retraction-systems-triflex > e-chain set for RS retraction system >

e-chain set for RS retraction system

Picture 01
Picture 01
Drawing 01
  • There are 2 types of triflex R chain to choose from
    TRE = open 
    TRC = closed
  • Use the size index to select the right chain size for the RS system
  • In addition, select the desired length outside the RS system
    500mm | 1,000mm | 1,250mm | 1,500mm | 1,750mm | 2,000mm | 2,250mm
  • Other lengths possible on request
Part No.
Length [mm]
Connecting principle
Size index
Version
Dimensions
Fold
Size index
100 Unfold Fold
General properties
Fold
Shipping weight (kg or kg/m)
7.739 Unfold Fold

ECS_PPL_Hailey_He_CN_1_abf6e1ab49
何陆妍 Hailey He TR&E-spool系统产品销售工程师
ECS_PPL_Hailey_He_CN_2_da639482f3

Product Consulting

Sales Consulting

Total Price

¥4265.41
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥3,774.70 /set
Without Tax
Total Price
¥3,774.70
Without Tax
Total tax(Tax Rate13.00%)
+ ¥490.71
Total Price
¥4,265.41
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download