Please input search content
Sign up and get 50 points
Home > e-chain > 3D movement > retraction-systems-triflex > Cover for RSE elastic retraction system with deflection >

Cover for RSE elastic retraction system with deflection

Picture 01
Picture 01
Drawing 01
  • Easy to retrofit
  • Provides additional protection for the RSE system
  • Perfect for marking the system
Part No.
Size index
Dimensions
Fold
Size index
40 Unfold Fold
A [mm]
115 Unfold Fold
B [mm]
240 Unfold Fold
C [mm]
180 Unfold Fold
D [mm]
200 Unfold Fold
General properties
Fold
Additional load [kg]
1.5 Unfold Fold
Shipping weight (kg or kg/m)
1.1 Unfold Fold

ECS_PPL_Hailey_He_CN_1_abf6e1ab49
何陆妍 Hailey He TR&E-spool系统产品销售工程师
ECS_PPL_Hailey_He_CN_2_da639482f3

Product Consulting

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download