Please input search content
Sign up and get 50 points
Home > e-chain > 3D movement > TRLF > triflex® R Series TRLF >
Picture 01
Picture 01
Drawing 01
Drawing Installation dimensions

triflex® R Series TRLF

Light versionwith snap lock mechanismQuick to fillBend radius R: 100-182mm
Part No.
Bend radius [R] [mm]
Connecting principle
Max. cable diameter (d1) [mm]
Inner height [Hi]
65 mm
Max. cable diameter
22 mm
Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Size index
65 Unfold Fold
Bend radius [R] [mm]
100 Unfold Fold
Chain links per metre
44 Unfold Fold
Pitch [mm]
23.1 Unfold Fold
Bi inner height chamber 1 [mm]
24.4 Unfold Fold
Outer width [Ba] [mm]
70.2 Unfold Fold
Inner width [Bi] [mm]
65 Unfold Fold
Max. cable diameter (d1) [mm]
22 Unfold Fold
Max. cable diameter (d2) [mm]
0 Unfold Fold
General properties
Fold
Application area
For multi-axis movements Unfold Fold
Energy chain system
triflex® R TRL Unfold Fold
Shipping weight (kg or kg/m)
0.79 Unfold Fold
Additional information and diagrams
Fold
940394e3-7094-4f5c-995b-66495ad9a799-origin-TriflexR_TRLF65_KE_Einbaumasse_Zeich_gross___

Sales Consulting

Echain travel length and length

Fold
Chain Length (mm)
Quantity (link)
Pitch
23.1 mm

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
e-chain®
TRLF.65.100.0
Estimated shipping in 2 business days
x1 link

Total system quantity
Price Per SystemWithout Tax
¥21.54
Total PriceWithout Tax
¥21.54
Total taxTax Rate13%
+ ¥2.8
Total Price Includes Tax
¥24.34
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download