中文

triflex® R Series TRCF
Energy tubeEnclosed design with snap lock mechanismSwarf protectionBend radius R:135 - 240 mm

Part No.

Bend radius [R] [mm]

Connecting principle

Max. cable diameter (d1) [mm]

Inner height [Hi]
62.7 mm

Max. cable diameter
20 mm

Opening principle
closed
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Size index
65 Fold
Bend radius [R] [mm]
100 Fold
Chain links per metre
44 Fold
Pitch [mm]
23.1 Fold
Bi inner height chamber 1 [mm]
22.3 Fold
Outer width [Ba] [mm]
70.2 Fold
Inner width [Bi] [mm]
62.7 Fold
Max. cable diameter (d1) [mm]
20 Fold
Max. cable diameter (d2) [mm]
0 Fold
General properties
Fold
Application area
For multi-axis movements Fold
Energy chain system
triflex® R TRC Fold
Shipping weight (kg or kg/m)
1.1 Fold

Sales Consulting