中文

triflex® R Series TRC
Energy tubeEnclosed designMaximum swarf protection for cablesBend radius R: 50 - 182 mm

Part No.

Bend radius [R] [mm]

Connecting principle

Max. cable diameter (d1) [mm]

Inner height [Hi]
95 mm

Max. cable diameter
35.5 mm

Opening principle
closed
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Size index
100 Fold
Bend radius [R] [mm]
145 Fold
Chain links per metre
29 Fold
Pitch [mm]
34.5 Fold
Bi inner height chamber 1 [mm]
37.5 Fold
Bi inner height Chamber 2 [mm]
32.5 Fold
Outer width [Ba] [mm]
108 Fold
Inner width [Bi] [mm]
95 Fold
Max. cable diameter (d1) [mm]
35.5 Fold
Max. cable diameter (d2) [mm]
30.5 Fold
General properties
Fold
Application area
For multi-axis movements Fold
Energy chain system
triflex® R TRC Fold
Shipping weight (kg or kg/m)
2.38 Fold
Additional information and diagrams
Fold

Scroll