Please input search content
Sign up and get 50 points
Home > e-chain > 3D movement > TRE > triflex® R Serie TRE >

triflex® R Serie TRE

Picture 01
Picture 01
Drawing 01
Drawing Installation dimensions
  • Very easy to fill
  • High torsion resistance
  • Easy to lengthen and shorten
  • B version offers 4 x higher torsion forces
  • C version 50% higher tensile forces
  • Bend radius R from 50 to 182mm
Part No.
Bend radius [R] [mm]
Connecting principle
Max. cable diameter (d1) [mm]
Dimensions
Fold
Size index
30 Unfold Fold
Bend radius [R] [mm]
50 Unfold Fold
Chain links per metre
89 Unfold Fold
Pitch [mm]
11.3 Unfold Fold
Bi inner height chamber 1 [mm]
12 Unfold Fold
Bi inner height Chamber 2 [mm]
10 Unfold Fold
Outer width [Ba] [mm]
34.5 Unfold Fold
Inner width [Bi] [mm]
30.5 Unfold Fold
Max. cable diameter (d1) [mm]
10 Unfold Fold
Max. cable diameter (d2) [mm]
8 Unfold Fold
General properties
Fold
Application area
For multi-axis movements Unfold Fold
Energy chain system
triflex® R TRE Unfold Fold
Shipping weight (kg or kg/m)
0.26 Unfold Fold
Additional information and diagrams
Fold
0d78ac6e-e641-4119-ae67-5edaa24cae86-origin-TriflexR_TRE30_KE_Einbaumasse_Zeich_gross___

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥15.93
Bulk purchases enjoy unit price discounts
Bracket Price

Chain Length (mm)
Quantity (link)
Pitch
11.3 mm
Unit PriceWithout Tax
¥14.10 /link
Total PriceWithout Tax
¥14.10
Total taxTax Rate13%
+ ¥1.83
Total Price Includes Tax
¥15.93
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download