igus.cn will be offline 18:00 Jun18-23:59 Jun21
Check Detail series_P41_80AGi
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Technical data
Fold
e-chain® width index
18 Fold
Dimensions
Fold
Inner width [Bi] [mm]
187 Fold
Bend radius [R] [mm]
200 Fold
Inner height [Hi] [mm]
56 Fold
Pitch [mm]
100 Fold
Clearance height [mm]
72 Fold
Outer width [Ba] [mm]
263 Fold
Outer height Ha [mm]
84 Fold
Max. cable diameter [mm]
80 Fold
Weights
Fold
Weight per link [g]
871 Fold
General properties
Fold
Energy chain system
P4.1 Fold
Opening principle
Can be opened along the inner and outer radius Fold
Dynamic information
Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold














































































































