中文
igus® rol e-chain link 5050RHD
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Technical data
Fold
FZ1 (FZmax. additional load) gliding 1m/s [kg/m]
30 Fold
e-chain® width index
05 Fold
Push/pull force [N]
9000 Fold
FZ3 (FZmax. additional load) gliding 3m/s [kg/m]
22.5 Fold
FZ2 (FZmax. additional load) gliding 2m/s [kg/m]
30 Fold
FZ4 (FZmax. additional load) gliding 4m/s [kg/m]
15 Fold
FZmax. (additional load) sliding (FZmax. = FZ1) [kg/m]
30 Fold
Dimensions
Fold
Inner width [Bi] [mm]
50 Fold
Bend radius [R] [mm]
250 Fold
Inner height [Hi] [mm]
80 Fold
Pitch [mm]
160 Fold
K2 [mm]
2002 Fold
X1 [mm]
930 Fold
Max. cable diameter [mm]
74 Fold
D1 [mm]
350 Fold
Outer width [Ba] [mm]
110 Fold
Outer height Ha [mm]
108 Fold
Weights
Fold
Weight per link [g]
1113 Fold
General properties
Fold
Delta fixed end
Energy chain system
E4/4 HD rol e-chain® Fold
Chain/tube design
Chain Fold
Standard separator (unassembled)
80.1 Fold
Opening principle
Can be opened along the inner and outer radius Fold
Dynamic information
Fold
Temperature e-chain min. [°C]
-40 Fold
Travel distance supported max. [m]
800 Fold
Temperature e-chain max. [°C]
120 Fold
v max. gliding (speed) [m/s]
10 Fold
a max. sliding (acceleration) [m/s²]
50 Fold
Min. gliding travel distance [m]
20 Fold
Max. speed gliding [m/s]
10 Fold
Requirements
Fold
Gliding

Sales Consulting


