中文
Adapter chain links for series 2828R
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Technical data
Fold
e-chain® width index
05 Fold
Dimensions
Fold
Inner width [Bi] [mm]
50 Fold
Bend radius [R] [mm]
125 Fold
Inner height [Hi] [mm]
32 Fold
Pitch [mm]
56 Fold
Outer width [Ba] [mm]
74 Fold
Outer height Ha [mm]
54 Fold
Max. cable diameter [mm]
28 Fold
Weights
Fold
Weight per link [g]
96.88 Fold
General properties
Fold
Brand name
igus Fold
Energy chain system
E4/4 rol e-chain® Fold
Opening principle
Can be opened along the inner and outer radius Fold
Dynamic information
Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold

Sales Consulting


