Please input search content
Sign up and get 50 points
Home > e-chain > Long travel > P4 > P4轮式拖链P4.80系列,横杆可沿内外半径方向拆卸 >
Not found

P4轮式拖链P4.80系列,横杆可沿内外半径方向拆卸

安全,低噪音,耐磨损,行程可达800m以上,高负载可达30kg/m适用于高速度>10m/s的长行程机器静音,低噪音运行一体式滚轮拖链侧板采用安全导向的自滑行横杆能耗降低57%
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Inner width [Bi] [mm]
187 Unfold Fold
Bend radius [R] [mm]
150 Unfold Fold
DeltaHF [mm]
50 Unfold Fold
General properties
Fold
Shipping weight (kg or kg/m)
8.85 Unfold Fold

IGUS_PPL_echain_product_engineer_CN_2_70161d9902
邱伟毅 Abel Qiu 拖链产品销售工程师
ECS_PPL_code_for_cn_Abel_qiu_CN_1_a8752cd3b6

Product Consulting

Sales Consulting

Echain travel length and length

Fold
Quantity (m) Type a number between 0 - 10000 to 3decimal places.
The total purchased length may be split during shipment.

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
e-chain®
P4.80.18.150.0
x1 m

Total system quantity
Price Per System
¥3,659.40
Without Tax
Total Price
¥3,659.40
Without Tax
Total tax(Tax Rate13.00%)
+ ¥475.72
Total Price
¥4,135.12
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download