中文

Corrugated tube e-skin SKS40 | Two-piece with zipper opening principle | Inner height: 38 mm
Inner height hi: 38mmInner width Bi: 85mmBending radius R: 100mmPitch: 112mmIPA cleanroom Class 1: virtually no wear or abrasion15% higher fill weight and 50% more unsupported length5dB(A) quieter than usual "clean cable"32% less clearance height than e-skin SK28Fully enclosed: protection against dust and water ingress

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
38 mm

Max. cable diameter
30 mm

Opening principle
With zipper
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, fixedSK400.085.12.1.E.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
38 Fold
Inner width [Bi] [mm]
85 Fold
Outer height Ha [mm]
57 Fold
Outer width [Ba] [mm]
118 Fold
Bend radius [R] [mm]
100 Fold
Bend radius [R] [mm]
100 Fold
Pitch [mm]
112 Fold
Chain links per metre
9 Fold
Max. cable diameter [mm]
30 Fold
Velocity FLG unsupported max. [m/s]
10 Fold
General properties
Fold
Opening principle
With zipper Fold
Energy chain system
e-skin Fold
Shipping weight (kg or kg/m)
1.15 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

A = moving end, B = fixed end
Pitch: 112mm
Chain links per m: 9
Travel: S
Chain length = S/2 + K
K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.

Sales Consulting
Scroll










