中文

e-skin corrugated tube SKS24 | Two-part corrugated tube with "zipper" function | Inner height: 24mm
Inner height hi: 24mmInner width Bi: 48mmBend radius R: 55mmPitch: 112mmIPA cleanroom Class 1: virtually no wear or abrasion15% higher fill weight and 50% longer unsupported length5dB(A) quieter than usual "clean cable"33% less clearance height than e-skin SK28Fully enclosed: protection against dust and water ingress

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
24 mm

Max. cable diameter
16 mm

Opening principle
With zipper
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, fixedSK240.048.12.1.E.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Technical data
Fold
Weight per m [kg/m]
0.405 Fold
Maximum unsupported length [m]
0.7 Fold
e-chain® width index
048 Fold
maximum fill weight [kg/m]
0.7 Fold
Chain links per metre
9 Fold
Dimensions
Fold
Inner width [Bi] [mm]
48 Fold
Bend radius [R] [mm]
55 Fold
Inner height [Hi] [mm]
24 Fold
Pitch [mm]
112 Fold
D [mm]
150 Fold
H [mm]
150 Fold
K [mm]
310 Fold
Max. cable diameter [mm]
16 Fold
Outer width [Ba] [mm]
75 Fold
Outer height Ha [mm]
36 Fold
Weights
Fold
Weight per link [g]
44.827 Fold
General properties
Fold
Delta fixed end
Requirements
Cleanroom/Dry room Fold
Chain/tube design
Chain Fold
Standard shelf series
lockable_full_width_shelf_unassembled_110_J Fold
Brand name
igus Fold
Standard separator (unassembled)
SK24.2.H.5 Fold
e-chain series name and width index
SKS24.048 Fold
Energy chain system
e-skin Fold
Opening principle
With zipper Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
75 Fold
Temperature e-chain max. [°C]
50 Fold
a max. sliding (acceleration) [m/s²]
10 Fold
Acceleration FLG max. [m/s²]
75 Fold
Temperature e-chain min. [°C]
10 Fold
Velocity FLG unsupported max. [m/s]
10 Fold
Properties and approvals
Fold
Cleanroom
Requirements
Fold
hanging
unsupported
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run
A = moving end, B = fixed end
Pitch: 112mm
Chain links per m: 9
Travel: S
Chain length = S/2 + K
K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.

Sales Consulting
Scroll










