中文

Corrugated tube e-skin SKS24.ESD made of dissipative material | Two-piece with zipper opening principle | Inner height: 24mm
Inner height hi: 20mmInner width Bi: 33mmBending radius R: 55mmPitch: 115mmSmall installation space and ESD protectionFewer faults with ESD-sensitive parts, due to abrupt discharge or particles

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
24 mm

Max. cable diameter
16 mm

Opening principle
With zipper
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, fixedSK240.048.12ZB.0.ESD.A
Bracket Type
with tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
24 Fold
Inner width [Bi] [mm]
48 Fold
Outer height Ha [mm]
36 Fold
Outer width [Ba] [mm]
75 Fold
Bend radius [R] [mm]
55 Fold
Bend radius [R] [mm]
55 Fold
Pitch [mm]
112 Fold
Chain links per metre
9 Fold
Max. cable diameter [mm]
16 Fold
Velocity FLG unsupported max. [m/s]
10 Fold
General properties
Fold
Opening principle
With zipper Fold
maximum fill weight [kg/m]
0.6 Fold
Energy chain system
e-skin soft ESD Fold
Shipping weight (kg or kg/m)
0.4 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
75 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

A = moving end, B = fixed end
Pitch: 112mm
Chain links per m: 9
Travel: S
Chain length = S/2 + K
K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.

Sales Consulting
Scroll










