igus.cn will be offline 18:00 Jun18-23:59 Jun21
Check Detail
Please input what you want to search
Home > e-chain > Cleanroom > e-skin > Corrugated tube e-skin SKS20.ESD made of dissipative material | Two-piece with zipper opening principle | Inner height: 20mm >
Picture 01
Picture 01
Drawing 01
FLB FLG Diagram
Drawing Installation dimensions
New
cleanroom
esd
dry_cleanroom

Corrugated tube e-skin SKS20.ESD made of dissipative material | Two-piece with zipper opening principle | Inner height: 20mm

Inner height hi: 20mmInner width Bi: 33mmBending radius R: 55mmPitch: 115mmSmall installation space and ESD protectionFewer faults with ESD-sensitive parts, due to abrupt discharge or particles
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Inner height [Hi]
20 mm
Max. cable diameter
13 mm
Opening principle
With zipper
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, fixedSK201.033.12ZB.0.ESD.A
Bracket Type
with tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
20 Unfold Fold
Inner width [Bi] [mm]
33 Unfold Fold
Outer height Ha [mm]
25 Unfold Fold
Outer width [Ba] [mm]
50 Unfold Fold
Bend radius [R] [mm]
55 Unfold Fold
Bend radius [R] [mm]
55 Unfold Fold
Pitch [mm]
115 Unfold Fold
Chain links per metre
9 Unfold Fold
Max. cable diameter [mm]
13 Unfold Fold
Velocity FLG unsupported max. [m/s]
10 Unfold Fold
General properties
Fold
Opening principle
With zipper Unfold Fold
maximum fill weight [kg/m]
0.6 Unfold Fold
Energy chain system
e-skin soft ESD Unfold Fold
Shipping weight (kg or kg/m)
0.2 Unfold Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
75 Unfold Fold
Additional information and diagrams
Fold
Not found

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

Not found

A = moving end, B = fixed end
Pitch: 115mm
Chain links per m: 9
Travel: S
Chain length = S/2 + K

K = Surcharge for bending radius for e-chain length calculation in mm

Note: Chain length for the e-chain links is rounded up, as there are no half links.


Not found
邱伟毅 Abel Qiu Echain product sales engineer
Not found

Product Consulting

Sales Consulting

Echain travel length and length
Fold
Quantity (m) Type a number between 0 - 10000 to 1decimal places.
The total purchased length may be split during shipment.
Total Price
Collapse Parts List
Parts list (2 items)Check Parts Prices
e-chain®
SKS20.033.02.0.ESD
x1 m
Mounting brackets
SK201.033.12ZB.0.ESD.A
x1 set

Total system quantity
Price Per System
¥2,223.77
Without Tax
Total Price
¥2,223.77
Without Tax
Total tax(Tax Rate13.00%)
+ ¥289.09
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥2,512.86
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download