中文

Energy chain series ZF14 | "easy" design, split crossbar along the inner radius | Inner height: 21mm
Inner height hi: 21mmInner width Bi: 38 mmBend radius R: 28mmPitch: 30.5mmEasy to fill, even when installed with "easy" designinner contours UL94-V2-certifiedAesthetic design

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
21 mm

Max. cable diameter
18 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixedZF114.038.12.A1
Bracket Type
without tiewwrap plate
Mounting variant
A1
Dimensions
Fold
Inner height [Hi] [mm]
21 Fold
Inner width [Bi] [mm]
38 Fold
Outer height Ha [mm]
25 Fold
Outer width [Ba] [mm]
46.6 Fold
Bend radius [R] [mm]
28 Fold
Pitch [mm]
30.5 Fold
Chain links per metre
33 Fold
Max. cable diameter [mm]
18 Fold
H [mm]
86 Fold
D [mm]
116.5 Fold
K [mm]
211 Fold
DeltaHF [mm]
10 Fold
Acceleration FLG max. [m/s²]
0 Fold
General properties
Fold
Opening principle
Openable along inner radius Fold
Colour
black Fold
Energy chain system
easy chain Fold
Shipping weight (kg or kg/m)
0.30525 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Additional information and diagrams
Fold

Scroll







