Please input what you want to search
Home > e-chain > Small size echain > easy chain > Energy chain Z200.2 series | with 2-chambers, split crossbar along the inner radius | inner height: 24.3mm >
Picture 01
Picture 01
Drawing 01
FLB FLG Diagram
Drawing Installation dimensions
reach
rohs

Energy chain Z200.2 series | with 2-chambers, split crossbar along the inner radius | inner height: 24.3mm

Inner height hi: 24.3mmInner width Bi: 37 - 50mmBend radii R: 55 - 200mmPitch: 46mmQuick assembly: "easy" design - simply press cables in without opening and closing crossbarsFlexible: easy to lengthen and shorten at any pointCost-effective: low price with one-piece design
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Inner height [Hi]
24.3 mm
Max. cable diameter
18 mm
Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2070.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
24.3 Unfold Fold
Inner width [Bi] [mm]
77 Unfold Fold
Outer height Ha [mm]
35 Unfold Fold
Outer width [Ba] [mm]
94.4 Unfold Fold
Bend radius [R] [mm]
55 Unfold Fold
Pitch [mm]
46 Unfold Fold
Chain links per metre
22 Unfold Fold
Max. cable diameter [mm]
18 Unfold Fold
H [mm]
145 Unfold Fold
D [mm]
142 Unfold Fold
K [mm]
265 Unfold Fold
DeltaHF [mm]
40 Unfold Fold
Velocity FLG unsupported max. [m/s]
20 Unfold Fold
Acceleration FLG max. [m/s²]
200 Unfold Fold
Maximum unsupported length [m]
1.75 Unfold Fold
General properties
Fold
Opening principle
Openable along inner radius Unfold Fold
maximum fill weight [kg/m]
2 Unfold Fold
Colour
black Unfold Fold
Energy chain system
easy chain Unfold Fold
Shipping weight (kg or kg/m)
0.78078 Unfold Fold
Temperature e-chain min. [°C]
-40 Unfold Fold
Temperature e-chain max. [°C]
120 Unfold Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Unfold Fold
v max. gliding (speed) [m/s]
3 Unfold Fold
Additional information and diagrams
Fold
Not found

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

Not found

Crossbars overlapping on the opening mechanism
A = moving end, B = fixed end
Pitch: 46mm
Links/m: 22
Travel: S
Chain length = S/2 + K

K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.


Not found
蒋勇军 Jun Jiang 拖链产品销售工程师
Not found

Product Consulting

Sales Consulting

Echain travel length and length
Fold
Travel Length(mm) For Unsupported, we suggest travel length no longer than 3500 mm. Contact us for any questions or special needs
Offset non-centre-fixed
Chain Length (mm)
Quantity (link)
Pitch
46 mm
Total Price
Collapse Parts List
Parts list (2 items)Check Parts Prices
e-chain®
Z200.2/35.055.0
Estimated shipping in 2 business days
x1 link
Mounting brackets
2070.34PZ.A3
x1 set

Total system quantity
Price Per System
¥63.42
Without Tax
Total Price
¥63.42
Without Tax
Total tax(Tax Rate13.00%)
+ ¥8.24
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥71.66
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download
Products and Configurations
1/4
You can adjust the [Product Code] or parameter information to switch between different product models. If the product is an assembly, you can also modify the specific configuration information through [Modify Options].
Skip Tutorial