中文

Energy chain Z065.3 series | with 3 chambers, split crossbar along the inner radius | inner height: 11.3mm
Inner height hi: 11.3mmInner width Bi: 30 (9 + 9 + 9)mmBend radii R: 18 - 38mmPitch: 15mmQuick assembly: "easy" design - simply press cables in without opening and closing crossbarsFlexible: easy to lengthen and shorten at any pointCost-effective: low price with one-piece design

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
11.3 mm

Max. cable diameter
5 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixed0650.3/9.12.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
11.3 Fold
Inner width [Bi] [mm]
30 Fold
Outer height Ha [mm]
15 Fold
Outer width [Ba] [mm]
39.3 Fold
Bend radius [R] [mm]
18 Fold
Pitch [mm]
15 Fold
Chain links per metre
67 Fold
Max. cable diameter [mm]
5 Fold
H [mm]
51 Fold
D [mm]
48 Fold
K [mm]
90 Fold
DeltaHF [mm]
10 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
0.6 Fold
General properties
Fold
Opening principle
Openable along inner radius Fold
maximum fill weight [kg/m]
0.22 Fold
Colour
black Fold
Energy chain system
easy chain Fold
Shipping weight (kg or kg/m)
0.1809 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

Overlapping on the opening mechanism, except for width 10 and 16, gap dimension 2.5 mm
A=moving end, B=fixed end
Pitch: 15 mm
Chain links per m: 67
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll









