中文

Hybrid energy chain YRHD.108 | Strong, vibration-proof and compact | Inner height: 108mm
Inner height hi: 108mmInner width Bi: 20 - 50mmBend radius R: 250-600mmPitch: 143mmNo screws, rivets or bolts which can become loose under vibrationHigh tensile strengthEasy installation - plastic outer links with flange for easy e-chain link assembly

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
112 mm

Max. cable diameter
100 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
Steel, pivotingYEHD.1082.1.12.A
Bracket Type
zinc-coated
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
112 Fold
Inner width [Bi] [mm]
200 Fold
Outer height Ha [mm]
146 Fold
Outer width [Ba] [mm]
248 Fold
Bend radius [R] [mm]
250 Fold
Pitch [mm]
143 Fold
Chain links per metre
7 Fold
Max. cable diameter [mm]
100 Fold
H [mm]
670 Fold
D [mm]
540 Fold
K [mm]
1075 Fold
DeltaHF [mm]
35 Fold
Velocity FLG unsupported max. [m/s]
1 Fold
Acceleration FLG max. [m/s²]
1 Fold
Maximum unsupported length [m]
7.75 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
50 Fold
Colour
black Fold
Energy chain system
YE Fold
Shipping weight (kg or kg/m)
22.84996 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
1 Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Fold
Additional information and diagrams
Fold

Unsupported length versus fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale:
Unsupported lengths [m] at 0° / 60° / 75° inclination
FLG = unsupported with straight upper run
FLB = unsupported with permitted sag
Graph values provisional!

Sales Consulting
Scroll






