中文

Plastic-steel hybrid energy tube serie YR.56 | Strong, shake-proof and compact | Inner height: 56mm
Inner height hi: 56mmInner widths Bi: 100 - 462mmBend radii R: 150 - 500mmPitch: 91mmNo screws, rivets or bolts which can become loose under vibrationYE.56: 61% more unsupported length compared to the E4.56 seriesHigh tensile strengthEasy installation - plastic outer links with flange for easy e-chain link assembly

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
56 mm

Max. cable diameter
50 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
Steel, pivotingYE.562.R150.1.12.A
Bracket Type
zinc-coated
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
56 Fold
Inner width [Bi] [mm]
100 Fold
Outer height Ha [mm]
90 Fold
Outer width [Ba] [mm]
124 Fold
Bend radius [R] [mm]
150 Fold
Pitch [mm]
91 Fold
Chain links per metre
11 Fold
Max. cable diameter [mm]
50 Fold
H [mm]
435 Fold
D [mm]
3315000 Fold
K [mm]
655 Fold
DeltaHF [mm]
90 Fold
Velocity FLG unsupported max. [m/s]
1 Fold
Acceleration FLG max. [m/s²]
1 Fold
Maximum unsupported length [m]
7.1 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
35 Fold
Energy chain system
YE Fold
Shipping weight (kg or kg/m)
7.72541 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight
X axis: Unsupported length in m FLB/FLG
Y axis: Fill weight in kg/m
Lower scale: Travel S in m
FLB = Unsupported with permitted sag
FLG = Unsupported with straight upper run

A = moving end, B = fixed end
Pitch: 91mm
Links per m: 11
Travel: S
e-chain® length= S/2 + K
K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.

Sales Consulting
Scroll







