中文

Plastic-steel hybrid energy chain serie YEHD.108 | Strong, shake-proof and compact | Inner height: 108mm
Inner height hi: 108mmInner widths Bi: 387 - 550mmBend radii R: 250 - 600mmPitch: 143mmNo screws, rivets or bolts which can become loose under vibrationHigh tensile strengthEasy installation - plastic outer links with flange for easy e-chain link assembly

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
108 mm

Max. cable diameter
100 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
Steel, pivotingYEHD.1082.1.12.A
Bracket Type
zinc-coated
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
108 Fold
Inner width [Bi] [mm]
387 Fold
Outer height Ha [mm]
146 Fold
Outer width [Ba] [mm]
435 Fold
Bend radius [R] [mm]
250 Fold
Pitch [mm]
143 Fold
Chain links per metre
7 Fold
Max. cable diameter [mm]
100 Fold
H [mm]
670 Fold
D [mm]
540 Fold
K [mm]
1075 Fold
DeltaHF [mm]
35 Fold
Velocity FLG unsupported max. [m/s]
1 Fold
Acceleration FLG max. [m/s²]
1 Fold
Maximum unsupported length [m]
7.75 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
50 Fold
Colour
black Fold
Energy chain system
YE Fold
Shipping weight (kg or kg/m)
22.3993 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
1 Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight
X axis: Unsupported length in m FLB/FLG
Y axis: Fill weight in kg/m
Lower scale: Travel S in m
FLB = Unsupported with permitted sag
FLG = Unsupported with straight upper run

A = moving end, B = fixed end
Pitch: 143mm
Links per m: 7
Travel: S
e-chain® length= S/2 + K
K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.

Sales Consulting
Scroll







