中文

Series T3.29
Inner height hi: 29 mmInner width Bi: 30-140mmBend radii R: 38mmPitch: 15 mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
29 mm

Max. cable diameter
25 mm

Opening principle
openable from both sides
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Inner height [Hi] [mm]
29 Fold
Inner width [Bi] [mm]
40 Fold
Outer height Ha [mm]
35 Fold
Outer width [Ba] [mm]
65 Fold
Bend radius [R] [mm]
38 Fold
Pitch [mm]
15 Fold
Chain links per metre
67 Fold
Max. cable diameter [mm]
25 Fold
H [mm]
216 Fold
D [mm]
111 Fold
K [mm]
210 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1.45 Fold
General properties
Fold
Opening principle
openable from both sides Fold
maximum fill weight [kg/m]
1 Fold
Energy chain system
T3 Fold
Shipping weight (kg or kg/m)
0.3835817 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
Additional information and diagrams
Fold
Unsupported length dependent on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight= 0.5 [kg/m]
Unsupported length FLB = 1.2m
Travel = 2.4m
A = moving end, B = fixed end
Pitch: 15 mm
Chain links per m: 67 links/1005 mm
Travel: S
Chain length= S/2 + K
Z = Crossbar distance (Standard: every 4th chain link, other distances upon request)

Sales Consulting
Scroll








