中文

Energy tube RX40 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 52mm
Inner height hi: 52mmInner width Bi: 100mmBend radii R: 100 - 300mmPitch: 40mmRound contour prevents swarf accumulationNo holes, gaps or undercutsFast assembly: lids removable along the outer radius

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
52 mm

Max. cable diameter
48 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixedRX401.100.12.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
52 Fold
Inner width [Bi] [mm]
100 Fold
Outer height Ha [mm]
70 Fold
Outer width [Ba] [mm]
123 Fold
Bend radius [R] [mm]
100 Fold
Pitch [mm]
40 Fold
Chain links per metre
25 Fold
Max. cable diameter [mm]
48 Fold
H [mm]
270 Fold
D [mm]
195 Fold
K [mm]
395 Fold
DeltaHF [mm]
50 Fold
Velocity FLG unsupported max. [m/s]
10 Fold
Acceleration FLG max. [m/s²]
100 Fold
Maximum unsupported length [m]
1.8 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
6 Fold
Colour
black Fold
Energy chain system
RX Fold
Shipping weight (kg or kg/m)
1.884 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run
Reference example A:
fill weight = 2.0[kg/m]
unsupported length FLB = 1.6m
travel = 3.2m

A=moving end, B=fixed end
Pitch: 40 mm per link
Chain links per m: 25
Travel: S
Chain length = S/2 + K

Sales Consulting









