中文

Energy tube series RX32 | Extremely swarf-resistant energy tubes, lid can be opened along the outer radius | Inner height: 42mm
Inner height hi: up to 42 mmInner width Bi: 80mmBend radius R: 80-150mmPitch: 32mmRound contour prevents swarf accumulationNo holes, gaps or undercutsFast assembly: lids removable along the outer radius

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
41.6 mm

Max. cable diameter
48 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixedRX321.080.12.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
41.6 Fold
Inner width [Bi] [mm]
80 Fold
Outer height Ha [mm]
56 Fold
Outer width [Ba] [mm]
98.5 Fold
Bend radius [R] [mm]
80 Fold
Pitch [mm]
32 Fold
Chain links per metre
32 Fold
Max. cable diameter [mm]
48 Fold
H [mm]
216 Fold
D [mm]
156 Fold
K [mm]
320 Fold
DeltaHF [mm]
50 Fold
Velocity FLG unsupported max. [m/s]
10 Fold
Acceleration FLG max. [m/s²]
100 Fold
Maximum unsupported length [m]
1.7 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
3 Fold
Colour
black Fold
Energy chain system
RX Fold
Shipping weight (kg or kg/m)
1.22688 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight= 1.1 [kg/m]
Unsupported length FLB = 1.5m
Travel = 3.0m

A=moving end, B=fixed end
Pitch: 32 mm per link
Chain links per m: 32
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll









