improve what moves
Series R76

- Good wear resistance at room temperature
- Suitable for high speeds
- Excellent coefficient of friction
- Resistant to high loads (>60N/mm²)
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Dimensions
Fold
Inner height [Hi] [mm]
28 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
42 Fold
Outer width [Ba] [mm]
70 Fold
Bend radius [R] [mm]
75 Fold
Pitch [mm]
46 Fold
Chain links per metre
22 Fold
Max. cable diameter [mm]
25 Fold
H [mm]
194 Fold
D [mm]
145 Fold
K [mm]
330 Fold
K2 [mm]
368 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.1 Fold
Maximum long travel [m]
150 Fold
General properties
Fold
Opening principle
can be opened from both sides, lids can be hinge-opened Fold
maximum fill weight [kg/m]
8 Fold
Energy chain system
E4/0 e-tubes Fold
Shipping weight (kg or kg/m)
1.19328 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold
The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 46mm per link
Chain links per m: 22
Travel: S
Chain length = S/2 + K

Sales Consulting

















































































































