Home > e-chain > Fully enclosed > E2 R > Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm >
Picture 01
Picture 01
Drawing 01
FLB FLG Diagram
Drawing Installation dimensions
Drawing installation dimensions 2
reach
rohs

Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm

Inner height hi: 35mmInner width Bi: 50-200mmBend radius R: 75-250mmPitch: 33.3mmHigh level of protection against swarf (including hot swarf)Robust and sealedQuiet: small pitch for low-noise, smooth operation
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Inner height [Hi]
35 mm
Max. cable diameter
32 mm
Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivoting580.050.12.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
35 Unfold Fold
Inner width [Bi] [mm]
50 Unfold Fold
Outer height Ha [mm]
50 Unfold Fold
Outer width [Ba] [mm]
66 Unfold Fold
Bend radius [R] [mm]
75 Unfold Fold
Pitch [mm]
33.3 Unfold Fold
Chain links per metre
30 Unfold Fold
Max. cable diameter [mm]
32 Unfold Fold
H [mm]
200 Unfold Fold
D [mm]
150 Unfold Fold
K [mm]
305 Unfold Fold
H2 [mm]
150 Unfold Fold
D2 [mm]
150 Unfold Fold
K2 [mm]
375 Unfold Fold
DeltaHF [mm]
35 Unfold Fold
Velocity FLG unsupported max. [m/s]
10 Unfold Fold
Acceleration FLG max. [m/s²]
100 Unfold Fold
Maximum unsupported length [m]
2.3 Unfold Fold
Maximum long travel [m]
75 Unfold Fold
General properties
Fold
Opening principle
Openable along outer radius Unfold Fold
maximum fill weight [kg/m]
8 Unfold Fold
Colour
black Unfold Fold
Energy chain system
E2 R Unfold Fold
Shipping weight (kg or kg/m)
1.4616 Unfold Fold
Temperature e-chain min. [°C]
-40 Unfold Fold
Temperature e-chain max. [°C]
120 Unfold Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
10 Unfold Fold
v max. gliding (speed) [m/s]
3 Unfold Fold
Additional information and diagrams
Fold
bf32db1e-daba-4708-9578-5dab9e9e72da-origin-R5820Diagramm20BCC

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

cfe5c6fe-ccb2-4c62-b7cc-f25008fde50a-origin-R5820EINBAUMASSE

A = moving end, B = fixed end
Pitch: 33.3 mm
Chain links per m: 30
Travel: S
Tube length = S/2 + K

K = Add-on for bend radius in the e-chain length calculation in mm
Note: Chain length for the chain links is rounded up, as there are no half links.

af5f19c7-0af0-4b92-b44f-347acd7fc3d8-origin-ECS_TD_long_travel_distances_1

From 5.0m to max. 75m
Chain length = S/2 + K2
Long travel - gliding (up to max. 75m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 3.0m and 5,0m, we recommend a larger unsupported e-chain®.
 
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough


IGUS_PPL_echain_product_engineer_CN_1_c020f845a2
刘琪 Aaron Liu 拖链产品销售工程师
IGUS_PPL_PM_and_IM_CN_3_03722fbad0

Product Consulting

Sales Consulting

Echain travel length and length

Fold
Travel Length(mm) For Unsupported, we suggest travel length no longer than 4600 mm. Contact us for any questions or special needs
Offset non-centre-fixed
Chain Length (mm)
Quantity (link)
Pitch
33.3 mm

Total Price

Collapse Parts List
Parts list (2 items)Check Parts Prices
e-chain®
58.050.075.0
Estimated shipping in 2 business days
x1 link
Mounting brackets
580.050.12.A
x1 set

Total system quantity
Price Per System
¥158.27
Without Tax
Total Price
¥158.27
Without Tax
Total tax(Tax Rate13.00%)
+ ¥20.58
Total Price
¥178.85
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download