Please input what you want to search
Home > e-chain > Fully enclosed > R4.1 > Energy tube R4.56 series | Completely closed: openable from one side along the outer radius | Inner height: 56mm >
Picture 01
Picture 01
Drawing 01
FLB FLG Diagram
Drawing Installation dimensions
Drawing installation dimensions 2
reach
rohs

Energy tube R4.56 series | Completely closed: openable from one side along the outer radius | Inner height: 56mm

Inner height hi: 56mmInner width Bi: 75 - 462mmBend radii R: 150 - 500mmPitch: 91mmFor almost any applicationStrong: crossbars with double lockingNoise-reducing brake and optional noise dampersHigh push/pull strength for long travels and large unsupported lengthsSmooth, cable-friendly inner surfaces
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Inner height [Hi]
56 mm
Max. cable diameter
50 mm
Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingR4.560.07.1.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
56 Unfold Fold
Inner width [Bi] [mm]
75 Unfold Fold
Outer height Ha [mm]
84 Unfold Fold
Outer width [Ba] [mm]
109 Unfold Fold
Bend radius [R] [mm]
150 Unfold Fold
Pitch [mm]
91 Unfold Fold
Chain links per metre
11 Unfold Fold
Max. cable diameter [mm]
50 Unfold Fold
H [mm]
384 Unfold Fold
D [mm]
329 Unfold Fold
K [mm]
655 Unfold Fold
H2 [mm]
266 Unfold Fold
D2 [mm]
450 Unfold Fold
K2 [mm]
819 Unfold Fold
DeltaHF [mm]
50 Unfold Fold
Velocity FLG unsupported max. [m/s]
20 Unfold Fold
Acceleration FLG max. [m/s²]
200 Unfold Fold
Maximum unsupported length [m]
5 Unfold Fold
Maximum long travel [m]
400 Unfold Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Unfold Fold
maximum fill weight [kg/m]
62.5 Unfold Fold
Colour
black Unfold Fold
Energy chain system
R4.1 Unfold Fold
Shipping weight (kg or kg/m)
4.230512 Unfold Fold
Temperature e-chain min. [°C]
-40 Unfold Fold
Temperature e-chain max. [°C]
120 Unfold Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Unfold Fold
v max. gliding (speed) [m/s]
10 Unfold Fold
Additional information and diagrams
Fold
Not found

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run
 
Reference example A:
fill weight = 10 [kg/m]
unsupported length FLB = 3.6m
travel = 7.2m

Not found

A=moving end, B=fixed end
Pitch: 91mm per link
Chain links per m: 11
Travel: S
Chain length = S/2 + K

Not found

From 12m to max. 400m
Chain length = S/+ K2
Long travel - gliding (up to max. 400m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 10m and 12m, we recommend a larger unsupported e-chain®.
 
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough


Not found
刘琪 Aaron Liu 拖链产品销售工程师
Not found

Product Consulting

Sales Consulting

Echain travel length and length
Fold
Travel Length(mm) For Unsupported, we suggest travel length no longer than 10000 mm. Contact us for any questions or special needs
Offset non-centre-fixed
Chain Length (mm)
Quantity (link)
Pitch
91 mm
Total Price
Collapse Parts List
Parts list (2 items)Check Parts Prices
e-chain®
R4.56.07.150.0
x1 link
Mounting brackets
R4.560.07.1.12.A
x1 set

Total system quantity
Price Per System
¥529.42
Without Tax
Total Price
¥529.42
Without Tax
Total tax(Tax Rate13.00%)
+ ¥68.82
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥598.24
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download
Products and Configurations
1/4
You can adjust the [Product Code] or parameter information to switch between different product models. If the product is an assembly, you can also modify the specific configuration information through [Modify Options].
Skip Tutorial