improve what moves

Energy tube R2i.48 series | Openable on both side (left and right) in the inner radius | inner height: 48 mm
Inner height hi: 48mmInner width Bi: 50 - 250mmBend radii R: 100 - 300mmPitch: 58mmCables are protected from swarfEasy to fill, lids openable along the outer radius, from both sidesLow noise operation due to integrated brakeLarge inner height and therefore costeffective

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
48 mm

Max. cable diameter
43 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, one end pivotingR2.480.100.56.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
48 Fold
Inner width [Bi] [mm]
100 Fold
Outer height Ha [mm]
64 Fold
Outer width [Ba] [mm]
120 Fold
Bend radius [R] [mm]
100 Fold
Pitch [mm]
58 Fold
Chain links per metre
18 Fold
Max. cable diameter [mm]
43 Fold
H [mm]
264 Fold
D [mm]
219 Fold
K [mm]
435 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
10 Fold
Acceleration FLG max. [m/s²]
100 Fold
Maximum unsupported length [m]
2.75 Fold
General properties
Fold
Opening principle
Openable along inner radius Fold
maximum fill weight [kg/m]
10 Fold
Colour
black Fold
Energy chain system
R2.1 Fold
Shipping weight (kg or kg/m)
2.43792 Fold
CO2 equivalent per piece [kg]
0.8179 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 58mm
Links per m: 18
Travel: S
Tube length = LK = S/2 + K

Sales Consulting























































































































