improve what moves

Energy tube R2i.26 series | Openable on both side (left and right) in the inner radius | inner height: 26 mm
Inner height hi: 26mmInner width Bi: 25 - 130mmBend radii R: 60 - 250mmPitch: 35mmCables are protected from swarfEasy to fill, lids openable along the inner radius, from both sidesLow noise operation due to integrated brakeLarge inner height and therefore costeffective

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
26 mm

Max. cable diameter
23 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, one end pivotingR2.260.025.56.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
26 Fold
Inner width [Bi] [mm]
25 Fold
Outer height Ha [mm]
36 Fold
Outer width [Ba] [mm]
41 Fold
Bend radius [R] [mm]
60 Fold
Pitch [mm]
35 Fold
Chain links per metre
29 Fold
Max. cable diameter [mm]
23 Fold
H [mm]
156 Fold
D [mm]
130.5 Fold
K [mm]
156 Fold
DeltaHF [mm]
35 Fold
Velocity FLG unsupported max. [m/s]
10 Fold
Acceleration FLG max. [m/s²]
100 Fold
Maximum unsupported length [m]
2 Fold
General properties
Fold
Opening principle
Openable along inner radius Fold
maximum fill weight [kg/m]
8 Fold
Colour
black Fold
Energy chain system
R2.1 Fold
Shipping weight (kg or kg/m)
0.82795 Fold
CO2 equivalent per piece [kg]
0.1728 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

Abhängigkeit der freitragenden Länge von der Zusatzlast
X-Achse: Freitragende Länge in m FLB/FLG
Y-Achse: Zusatzlast in kg/m
Untere Skala: Verfahrweg S in m
FLB = Freitragend mit erlaubtem Durchhang
FLG = Freitragend mit geradem Obertrum

A=moving end, B=fixed end
Pitch: 35 mm
Chain links per m: 29
Travel: S
Tube length = S/2 + K

Sales Consulting























































































































