improve what moves

Energy tube R168 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 50mm
Inner height hi: 50mmInner width Bi: 50 - 200mmBend radii R: 100 - 300mmPitch: 58.8mmHigh level of protection against swarfRobust and sealed

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
50 mm

Max. cable diameter
46 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivoting1680.050.12.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
50 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
64 Fold
Outer width [Ba] [mm]
68 Fold
Bend radius [R] [mm]
100 Fold
Pitch [mm]
58.8 Fold
Chain links per metre
17 Fold
Max. cable diameter [mm]
46 Fold
H [mm]
264 Fold
D [mm]
220 Fold
K [mm]
435 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
10 Fold
Acceleration FLG max. [m/s²]
100 Fold
Maximum unsupported length [m]
2.5 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
10 Fold
Colour
black Fold
Energy chain system
E2 R100 Fold
Shipping weight (kg or kg/m)
1.66923 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
0.5 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 58.8 mm
Chain links per m: 17
Travel: S
Tube length = S/2 + K

Sales Consulting























































































































