中文

Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm
Inner height hi: 108mmInner width Bi: 200-500mmBend radius R: 250-600mmPitch: 143mmPivoting and removable lids for energy tubesLong service life: lateral gliding surfacesWide plastic crossbars – cable-friendlyLocking or pivoting mounting brackets availableNew design with undercut design provides more stability

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
108 mm

Max. cable diameter
100 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
Steel, pivoting16000.1.12.VS.A3
Bracket Type
zinc-coated
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
108 Fold
Inner width [Bi] [mm]
200 Fold
Outer height Ha [mm]
140 Fold
Outer width [Ba] [mm]
234 Fold
Bend radius [R] [mm]
250 Fold
Pitch [mm]
143 Fold
Chain links per metre
7 Fold
Max. cable diameter [mm]
100 Fold
H [mm]
640 Fold
D [mm]
535 Fold
K [mm]
1075 Fold
H2 [mm]
325 Fold
D2 [mm]
1000 Fold
K2 [mm]
1716 Fold
DeltaHF [mm]
100 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
4.5 Fold
Maximum long travel [m]
400 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
50 Fold
Colour
black Fold
Energy chain system
R4/light Fold
Shipping weight (kg or kg/m)
7.67522 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 6 [kg/m]
Unsupported length FLB = 4.0m
Travel = 8.0m

A=moving end, B=fixed end
Pitch: 143mm per link
Chain links per m: 7
Travel: S
Chain length = S/2 + K

From 14 m to max. 400 m
Chain length = S/2+K2
Long travel - gliding (up to max. 400 m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 9.0m and 14m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll









