improve what moves

Energy chain R15 series | enclosed zipper-band, zip-open along the outer radius | inner height: 17mm
Inner height hi: 17mmInner width Bi: 25 - 80mmBend radii R: 63 - 180mmPitch: 30,5mmzipper-like design for quick opening and closing of lids
Small pitch for low noise, smooth runningHigh accelerations: 100m/s2 and more
Small pitch for low noise, smooth runningHigh accelerations: 100m/s2 and more

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
17 mm

Max. cable diameter
15 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivotingR1025.34P.A1
Bracket Type
without tiewrap plates
Mounting variant
A1
Dimensions
Fold
Inner height [Hi] [mm]
17 Fold
Inner width [Bi] [mm]
25 Fold
Outer height Ha [mm]
23 Fold
Outer width [Ba] [mm]
36 Fold
Bend radius [R] [mm]
63 Fold
Pitch [mm]
30.5 Fold
Chain links per metre
33 Fold
Max. cable diameter [mm]
15 Fold
H [mm]
149 Fold
D [mm]
120 Fold
K [mm]
260 Fold
DeltaHF [mm]
20 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1.2 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
1.5 Fold
Colour
black Fold
Energy chain system
zipper e-tubes Fold
Shipping weight (kg or kg/m)
0.409662 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

Abhängigkeit der freitragenden Länge von der Zusatzlast
X-Achse: Freitragende Länge in m FLB/FLG
Y-Achse: Zusatzlast in kg/m
Untere Skala: Verfahrweg S in m
FLB = Freitragend mit erlaubtem Durchhang
FLG = Freitragend mit geradem Obertrum
Ablesebeispiel A:
Füllgewicht = 0,75 [kg/m]
Freitragende Länge FLB = 0,85 m
Verfahrweg = 1,70 m

A=Moving end, B=Fixed end
Pitch: 30,5mm
Chain links per m: 33
Travel: S
Chain length = S/2 + K

Sales Consulting























































































































