improve what moves

Energy tube R118 | Cost effective, protection against dirt and swarf | inner height: 21mm
Inner height hi: 21mmInner width Bi: 25 - 80mmBend radii R: 63 - 180mmPitch: 30.5mmHigh level of protection against swarfRobust and sealed

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
21 mm

Max. cable diameter
17 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, one end pivoting1180.025.14PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
21 Fold
Inner width [Bi] [mm]
25 Fold
Outer height Ha [mm]
28 Fold
Outer width [Ba] [mm]
37 Fold
Bend radius [R] [mm]
63 Fold
Pitch [mm]
30.5 Fold
Chain links per metre
33 Fold
Max. cable diameter [mm]
17 Fold
H [mm]
154 Fold
D [mm]
123 Fold
K [mm]
260 Fold
DeltaHF [mm]
25 Fold
Velocity FLG unsupported max. [m/s]
10 Fold
Acceleration FLG max. [m/s²]
100 Fold
Maximum unsupported length [m]
1.2 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
1.5 Fold
Colour
black Fold
Energy chain system
E2 R100 Fold
Shipping weight (kg or kg/m)
0.4884 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
0.5 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 30.5 mm
Chain links per m: 33
Travel: S
Tube length = S/2 + K

Sales Consulting























































































































