中文

Series P4.42

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
42 mm

Max. cable diameter
38 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Inner height [Hi] [mm]
42 Fold
Inner width [Bi] [mm]
100 Fold
Outer height Ha [mm]
64 Fold
Outer width [Ba] [mm]
154 Fold
Bend radius [R] [mm]
100 Fold
Pitch [mm]
67 Fold
Max. cable diameter [mm]
38 Fold
H [mm]
468 Fold
D [mm]
301 Fold
K [mm]
765 Fold
K2 [mm]
930 Fold
DeltaHF [mm]
40 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
Energy chain system
P4 Fold
Shipping weight (kg or kg/m)
3.95 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. gliding (speed) [m/s]
6 Fold

Sales Consulting








