中文

H4Q.58 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 58mm
Tool-free opening and closingSave up to 40% installation time compared to E4.1 system15% higher pull-out strength of the crossbars10% less weight due to material removalOptionally 17dB(A) quieter due to noise dampening parts made of noise-optimised material - only upon request

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
58 mm

Max. cable diameter
52 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE4Q.580.100.1.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
58 Fold
Inner width [Bi] [mm]
100 Fold
Outer height Ha [mm]
84 Fold
Outer width [Ba] [mm]
134 Fold
Bend radius [R] [mm]
135 Fold
Pitch [mm]
91 Fold
Chain links per metre
11 Fold
Max. cable diameter [mm]
52 Fold
H [mm]
354 Fold
D [mm]
314 Fold
K [mm]
610 Fold
H2 [mm]
270 Fold
D2 [mm]
268 Fold
K2 [mm]
610 Fold
DeltaHF [mm]
50 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
5 Fold
Maximum long travel [m]
400 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
65 Fold
Colour
black Fold
Energy chain system
E4Q Fold
Shipping weight (kg or kg/m)
3.39768 Fold
CO2 equivalent per piece [kg]
1.837 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permitted sag FLG = Unsupported with straight upper run

A = Moving end, B = Fixed end
Pitch: 91 mm
Chain link per m: 11
Travel: S
Chain length: LK= S/2 + K
K = Add-on for bend radius in the e-chain length calculation in mm
Note: Chain length for the chain links is rounded up, as there are no half links.

From 12m to max. 400m
Chain length = S/2 + K2
Long travel - gliding (up to max. 100m). Here the e-chain® upper run is gliding on the lower run in a guide trough. We recommend that the project for such a system be planned by our technicians. For travels of between 4.0m and 10m, we recommend a larger unsupported energy chain.
A1 = moving end
_x000D_
A2 = fixed end
A3 = guide trough with glide bar
_x000D_
A4 = guide trough without glide bar
_x000D_
A5 = total guide trough length

Sales Consulting









