中文
H4Q.34 series | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 34mm

- Inner height hi: 34mm
- Inner widths Bi: 75 - 400mm
- Bend radii R: 63 - 300mm
- Pitch: 57mm
- Tool-free opening and closing
- Save up to 40% installation time compared to E4.1 system
- 15% higher pull-out strength of the crossbars
- 10% less weight due to material removal
- Also available 17dB(A) quieter due to noise dampening parts made of noise-reducing material
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Dimensions
Fold
Inner height [Hi] [mm]
34 Fold
Inner width [Bi] [mm]
75 Fold
Outer height Ha [mm]
54 Fold
Outer width [Ba] [mm]
98 Fold
Bend radius [R] [mm]
63 Fold
Pitch [mm]
56 Fold
Chain links per metre
18 Fold
Max. cable diameter [mm]
30 Fold
H [mm]
180 Fold
D [mm]
174 Fold
K [mm]
310 Fold
H2 [mm]
126 Fold
D2 [mm]
146 Fold
K2 [mm]
310 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
3.5 Fold
Maximum long travel [m]
200 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
20 Fold
Colour
black Fold
Energy chain system
E4Q Fold
Shipping weight (kg or kg/m)
1.4445 Fold
CO2 equivalent per piece [kg]
0.4829 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permitted sag FLG = Unsupported with straight upper run

A = Moving end, B = Fixed end
Pitch: 56 mm
Chain link per m: 18
Travel: S
Chain length: LK= S/2 + K
K = Add-on for bend radius in the e-chain length calculation in mm
Note: Chain length for the chain links is rounded up, as there are no half links.

From 10m to max. 200m
Chain length = S/2 + K2
Long travel - gliding (to max. 150m). Here the e-chain® is installed in a guide trough with the upper run gliding on the lower run. We recommend that the project for such a system be planned by our technicians. For travels of between 4.0m and 10m, we recommend a larger unsupported energy chain.
A1 = moving end
_x000D_
A2 = fixed end
A3 = guide trough with glide bar
_x000D_
A4 = guide trough without glide bar
_x000D_
A5 = total guide trough length

Sales Consulting


