中文

EA25 series
Inner height Hi: 25mmInner width Bi: 50mmBend radius R: 75-100mmPitch: 25mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
25.2 mm

Max. cable diameter
23 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivotingEA25.050.12PZ.A1
Bracket Type
with tiewrap plates
Mounting variant
A1
Dimensions
Fold
Inner height [Hi] [mm]
25.2 Fold
Inner width [Bi] [mm]
50.1 Fold
Outer height Ha [mm]
30 Fold
Outer width [Ba] [mm]
60 Fold
Bend radius [R] [mm]
75 Fold
Pitch [mm]
25 Fold
Max. cable diameter [mm]
23 Fold
H [mm]
180 Fold
D [mm]
135 Fold
Acceleration FLG max. [m/s²]
0 Fold
Maximum long travel [m]
50 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
4 Fold
Energy chain system
AUTO-GLIDE Fold
Shipping weight (kg or kg/m)
0.49 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold

Sales Consulting
Scroll








