improve what moves

Series E61.52 | Openable along the inner and outer radius, from both sides | Inner height: 52mm
Inner height hi: 52mmInner width Bi: 40 - 300mmBend radii R: 75 - 200mmPitch: 30mmIPA cleanroom Class 1, cleanroom-compatible due to principle of low-abrasion for connectors, without pin and bore connectionHighly dynamicExtremely low vibration

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
52 mm

Max. cable diameter
46 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE61.520.040.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
52 Fold
Inner width [Bi] [mm]
40 Fold
Outer height Ha [mm]
66 Fold
Outer width [Ba] [mm]
64 Fold
Bend radius [R] [mm]
75 Fold
Pitch [mm]
30 Fold
Chain links per metre
34 Fold
Max. cable diameter [mm]
46 Fold
H [mm]
265 Fold
D [mm]
152.5 Fold
K [mm]
300 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
3 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
11 Fold
Colour
black Fold
Energy chain system
E6.1 Fold
Shipping weight (kg or kg/m)
1.440988 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run
Reference example A:
fill weight = 1 [kg/m]
unsupported length FLB = 1m
travel = 2m

A=moving end, B=fixed end
Pitch: 30 mm
Chain links per m: 34 links/1020 mm
Travel: S
Chain length = S/2 + K

Sales Consulting










