中文

Energy chain series E61.29 | Openable from both sides along the inner and outer radii | Inner height: 29mm
Inner height hi: 29 mmInner width Bi: 30-140mmBend radius R: 55-150mmPitch: 22mmCleanroom-compatible due to principle of low-abrasion for connectors, without pin and bore connectionHighly dynamicExtremely low vibration

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
29 mm

Max. cable diameter
25 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE61.290.030.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
29 Fold
Inner width [Bi] [mm]
30 Fold
Outer height Ha [mm]
35 Fold
Outer width [Ba] [mm]
44 Fold
Bend radius [R] [mm]
55 Fold
Pitch [mm]
22 Fold
Chain links per metre
46 Fold
Max. cable diameter [mm]
25 Fold
H [mm]
175 Fold
D [mm]
105.5 Fold
K [mm]
220 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1.75 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
3.5 Fold
Colour
black Fold
Energy chain system
E6.1 Fold
Shipping weight (kg or kg/m)
0.513452 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 1 [kg/m]
Unsupported length FLB = 1m
Travel = 2m

A=moving end, B=fixed end
Pitch: 22 mm
Chain links per m: 46 links/1012 mm
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll








