improve what moves

Energy chain E6.80L series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 80mm
Inner height hi: 80mmInner width Bi: 87 - 550mmBend radii R: 150 - 300mmPitch: 65mmLow noise from 37 dB(A): small pitch for low noise, smooth runningLong service life: low vibration, high strengthDynamic: high speeds and accelerationsNo wear: polymer spring - no pin and bore connection

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
80 mm

Max. cable diameter
72 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE6.800L.08.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
80 Fold
Inner width [Bi] [mm]
87 Fold
Outer height Ha [mm]
108 Fold
Outer width [Ba] [mm]
115 Fold
Bend radius [R] [mm]
150 Fold
Pitch [mm]
65 Fold
Chain links per metre
16 Fold
Max. cable diameter [mm]
72 Fold
H [mm]
516 Fold
D [mm]
306 Fold
K [mm]
605 Fold
DeltaHF [mm]
100 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.5 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
25 Fold
Colour
black Fold
Energy chain system
E6 Fold
Shipping weight (kg or kg/m)
3.1784864 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run
Reference example A:
fill weight = 8.0 [kg/m]
unsupported length FLB = 1.8m
travel = 3.6m

A=moving end, B=fixed end
Pitch: 65 mm
Chain links per m: 16 links/1040 mm
Travel: S
Chain length = S/2 + K

Sales Consulting
























































































































