中文

Energy chain series E6.62 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 62mm
Inner height hi: 62mmInner widths Bi: 50 - 400mmBend radius R: 115-350mmPitch: 50mmQuiet from 37dB(A): small pitch for quiet, smooth operationLong service life:
low vibration, high tensile strengthDynamic: high speeds and accelerationsNo wear: polymer spring - no pin and bore connection

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
62 mm

Max. cable diameter
54 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE6.620.05.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
62 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
84 Fold
Outer width [Ba] [mm]
86 Fold
Bend radius [R] [mm]
115 Fold
Pitch [mm]
50 Fold
Chain links per metre
20 Fold
Max. cable diameter [mm]
54 Fold
H [mm]
388 Fold
D [mm]
234 Fold
K [mm]
465 Fold
H2 [mm]
140 Fold
D2 [mm]
463 Fold
K2 [mm]
550 Fold
DeltaHF [mm]
80 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
4 Fold
Maximum long travel [m]
100 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
43 Fold
Colour
black Fold
Energy chain system
E6 Fold
Shipping weight (kg or kg/m)
3.045 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example
Fill weight = 4.0 [kg/m]
Unsupported length FLB = 3.0m
Travel = 6.0m

A=moving end, B=fixed end
Pitch: 50 mm
Chain links per m: 20
Travel: S
Chain length = S/2 + K
from 10 m to max. 100 m
Chain length = S/2+K2
Long travels - gliding (up to max. 100 m)
Here, the e-chain® upper run is positioned gliding on the lower run in a guide trough. We recommend letting our engineers support you when planning this type of system. In case of travels between 6m and 10m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting










