中文

Energy chain E6.52 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 52mm
Inner height hi: 52mmInner width Bi: 40 - 300mmBend radii R: 75 - 250mmPitch: 30mmLow noise from 37 dB(A): small pitch for low noise, smooth runningLong service life: low vibration, high strengthDynamic: high speeds and accelerationsNo wear: polymer spring - no pin and bore connection

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
52 mm

Max. cable diameter
46 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE6.520.040.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
52 Fold
Inner width [Bi] [mm]
40 Fold
Outer height Ha [mm]
65 Fold
Outer width [Ba] [mm]
64 Fold
Bend radius [R] [mm]
75 Fold
Pitch [mm]
30 Fold
Chain links per metre
34 Fold
Max. cable diameter [mm]
46 Fold
H [mm]
270 Fold
D [mm]
155 Fold
K [mm]
300 Fold
H2 [mm]
140 Fold
D2 [mm]
270 Fold
K2 [mm]
300 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
3 Fold
Maximum long travel [m]
80 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
15 Fold
Colour
black Fold
Energy chain system
E6 Fold
Shipping weight (kg or kg/m)
1.511334 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run
Reference example A:
fill weight = 1.5 [kg/m]
unsupported length FLB = 2.4m
travel = 4.8m

A=moving end, B=fixed end
Pitch: 30 mm
Chain links per m: 34 links/1020 mm
Travel: S
Chain length = S/2 + K
from 6 m to max. 80 m
Chain length = S/2+K2
Long travels - gliding (up to max. 80 m)
Here, the e-chain® upper run is positioned gliding on the lower run in a guide trough. We recommend letting our engineers support you when planning this type of system. In case of travels between 4m and 6m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll










