中文

Energy chain series E6.40 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 40mm
Inner height hi: 40mmInner width Bi: 40-300mmBend radius R: 63-200 mmPitch: 27.8mmQuiet from 37dB(A): small pitch for quiet, smooth operationLong service life:
low vibration, high tensile strengthDynamic: high speeds and accelerationsNo wear: polymer spring - no pin and bore connection

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
40 mm

Max. cable diameter
36 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE6.400.040.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
40 Fold
Inner width [Bi] [mm]
40 Fold
Outer height Ha [mm]
54 Fold
Outer width [Ba] [mm]
60 Fold
Bend radius [R] [mm]
63 Fold
Pitch [mm]
27.8 Fold
Chain links per metre
36 Fold
Max. cable diameter [mm]
36 Fold
H [mm]
224 Fold
D [mm]
134 Fold
K [mm]
255 Fold
H2 [mm]
140 Fold
D2 [mm]
214 Fold
K2 [mm]
112 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.5 Fold
Maximum long travel [m]
60 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
10 Fold
Colour
black Fold
Energy chain system
E6 Fold
Shipping weight (kg or kg/m)
1.0779048 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
Additional information and diagrams
Fold

Dependence of the unsupported length on the fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reading example A:
Fill weight = 1.5 [kg/m]
Unsupported length FLB = 1.7 m
Travel = 3.4 m

A=moving end, B=fixed end
Pitch: 27,8 mm
Chain links per m: 36 links/1000,8 mm
Travel: S
Chain length = S/2 + K
From 6 m to max. 60 m
Chain length = S/2+K2
Long travel - gliding (up to max. 60 m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 4.0m and 6m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll








