中文

Energy chain series E6.35 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 35mm
Inner height hi: 35mmInner width Bi: 30-140mmBend radius R: 55-150mmPitch: 25mmQuiet from 37dB(A): small pitch for quiet, smooth operationLong service life:
low vibration, high tensile strengthDynamic: high speeds and accelerationsNo wear: polymer spring - no pin and bore connection

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
35 mm

Max. cable diameter
31 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE6.350.030.12.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
35 Fold
Inner width [Bi] [mm]
30 Fold
Outer height Ha [mm]
42 Fold
Outer width [Ba] [mm]
50 Fold
Bend radius [R] [mm]
55 Fold
Pitch [mm]
25 Fold
Chain links per metre
40 Fold
Max. cable diameter [mm]
31 Fold
H [mm]
189 Fold
D [mm]
115 Fold
K [mm]
225 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1.9 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
6 Fold
Colour
black Fold
Energy chain system
E6 Fold
Shipping weight (kg or kg/m)
0.8008 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 3.0 [kg/m]
Unsupported length FLB = 1.4m
Travel = 2.8m

A=moving end, B=fixed end
Pitch: 25mm
Chain links per m: 40 (1000mm)
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll










