improve what moves

Energy chain E6.29 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 29 mm
Inner height hi: 29mmInner width Bi: 30 - 140mmBend radii R: 55 - 150mmPitch: 22mmLow noise from 37 dB(A): small pitch for low noise, smooth runningLong service life: low vibration, high strengthDynamic: high speeds and accelerationsNo wear: polymer spring - no pin and bore connection

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
29 mm

Max. cable diameter
25 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE6.290.030.12.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
29 Fold
Inner width [Bi] [mm]
30 Fold
Outer height Ha [mm]
35 Fold
Outer width [Ba] [mm]
46 Fold
Bend radius [R] [mm]
55 Fold
Pitch [mm]
22 Fold
Chain links per metre
46 Fold
Max. cable diameter [mm]
25 Fold
H [mm]
180 Fold
D [mm]
108 Fold
K [mm]
220 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1.75 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
3 Fold
Colour
black Fold
Energy chain system
E6 Fold
Shipping weight (kg or kg/m)
0.6356832 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run
Reference example A:
fill weight = 1 [kg/m]
unsupported length FLB = 1.5m
travel = 2.1m

A=moving end, B=fixed end
Pitch: 22 mm
Chain links per m: 46 links/1012 mm
Travel: S
Chain length = S/2 + K

Sales Consulting
























































































































