中文

Energy chain series E4Q.64L | Openable from both sides along the inner and outer radii | Inner height: 64mm
Tool-free opening and closingMore room for cables thanks to the greater inner height (64mm) and reduced weightProven E4Q design and approx. 10% stronger than the previous 14040 series40% stronger than the predecessor models (E4 Light and E4.1 LEAN)

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
64 mm

Max. cable diameter
57 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, one end pivotingE4Q.642L.100.2.12.A
Bracket Type
without C-profile
Mounting variant
A3
Technical data
Fold
Weight per m [kg/m]
2923.9 Fold
Push/pull force [N]
3000 Fold
Maximum unsupported length [m]
4.5 Fold
e-chain® width index
100 Fold
maximum fill weight [kg/m]
55 Fold
Dimensions
Fold
Inner width [Bi] [mm]
100 Fold
Bend radius [R] [mm]
135 Fold
Inner height [Hi] [mm]
64 Fold
DeltaHF [mm]
50 Fold
Pitch [mm]
100 Fold
Maximum unsupported length lower run [m]
1.85 Fold
D [mm]
329 Fold
H [mm]
360 Fold
K [mm]
625 Fold
Clearance height [mm]
50 Fold
Max. cable diameter [mm]
57 Fold
Outer width [Ba] [mm]
126 Fold
Outer height Ha [mm]
90 Fold
HF [mm]
408 Fold
Weights
Fold
Weight per link [g]
284.35 Fold
General properties
Fold
Delta fixed end
Requirements
Easy to install Fold
Colour index
0 Fold
Chain/tube design
Chain Fold
Standard shelf series
lockable_full_width_universal_shelf_unassembled_S428 Fold
Applications
Tool machines,Wood working Fold
Brand name
e-chain Fold
Standard separator (unassembled)
64Q.5 Fold
e-chain series name and width index
E4Q.64L.100 Fold
Design principle
With crossbars every link Fold
Energy chain system
E4Q Fold
Colour
black Fold
Opening principle
Can be opened along the inner and outer radius Fold
Dynamic information
Fold
a max. standing (acceleration) [m/s²]
500 Fold
v max. unsupported (speed) [m/s]
20 Fold
Acceleration FLB max. [m/s²]
6 Fold
Temperature e-chain max. [°C]
120 Fold
v max e-chain hanging [m/s]
200 Fold
a max. hanging (acceleration) [m/s²]
500 Fold
Velocity FLB unsupported max. [m/s]
3 Fold
Acceleration FLG max. [m/s²]
200 Fold
Temperature e-chain min. [°C]
-40 Fold
a max. unsupported (acceleration) [m/s²]
200 Fold
Travel distance supported max. [m]
100 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
v max. standing (speed) [m/s]
200 Fold
Travel distance hanging max. [m]
50 Fold
Min. gliding travel distance [m]
10 Fold
Properties and approvals
Fold
PFAS-tested
Requirements
Fold
hanging
unsupported
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permitted sag FLG = Unsupported with straight upper run
A=Mitnehmer, B=Festpunkt
Teilung: 100mm pro Glied
Glieder pro m: 10
Verfahrweg: S
Kettenlänge = S/2 + K
K = Zugschlag für Biegeradius bei der e-ketten Längenberechnung in mm
Hinweis: Kettenlänge für die Kettenglieder wird aufgerundet, da es keine halben Glieder gibt.
Ab 12 m bis max. 400 m
Kettenlänge = S/2 + K2
Lange Verfahrwege - gleitend (bis max. 400 m). Hier wird die e-kette Ober- auf Untertrum gleitend in einer Führungsrinne eingesetzt. Wir empfehlen die Projektierung einer derartigen Anlage von unseren Technikern durchführen zu lassen. Bei Verfahrwegen zwischen 4,0 m und 10 m empfehlen wir eine größere freitragende Energiekette.
A1 = Mitnehmer
A2 = Festpunkt
A3 = Führungsrinne mit Gleitschiene
A4 = Führungsrinne ohne Gleitschiene
A5 = Gesamtlänge Führungsrinne

Sales Consulting
Scroll









