中文

E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm
Inner height hi: 58mmInner width Bi: 100-500mmBend radius R: 135-500mmPitch: 91mmTool-free opening and closing15% higher pull-out strength of the crossbars compared to e4.1 system10% less weight due to material recesses compared to 4040 C seriesSave up to 40% installation time compared to E4.1 system10% less material = 10% less energy consumption during production

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
58 mm

Max. cable diameter
52 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE4Q.580.100.1.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
58 Fold
Inner width [Bi] [mm]
100 Fold
Outer height Ha [mm]
84 Fold
Outer width [Ba] [mm]
134 Fold
Bend radius [R] [mm]
135 Fold
Pitch [mm]
91 Fold
Chain links per metre
11 Fold
Max. cable diameter [mm]
52 Fold
H [mm]
354 Fold
D [mm]
314 Fold
K [mm]
610 Fold
H2 [mm]
270 Fold
D2 [mm]
268 Fold
K2 [mm]
610 Fold
DeltaHF [mm]
50 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
5 Fold
Maximum long travel [m]
400 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
65 Fold
Colour
black Fold
Energy chain system
E4Q Fold
Shipping weight (kg or kg/m)
3.72856 Fold
CO2 equivalent per piece [kg]
2.0154 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permitted sag FLG = Unsupported with straight upper run

A = Moving end, B = Fixed end
Pitch: 91 mm
Chain link per m: 11
Travel: S
Chain length: LK= S/2 + K
K = Add-on for bend radius in the e-chain length calculation in mm
Note: Chain length for the chain links is rounded up, as there are no half links.

From 12m to max. 400m
Chain length= S/2 + K2
_x000D_
Long travel - gliding (up to max. 100m). Here the e-chain® is installed in a guide trough with the upper run gliding on the lower run. We recommend that the project for such a system be planned by our technicians. For travels of between 4.0m and 10m, we recommend a larger unsupported energy chain.
A1 = moving end
_x000D_
A2 = fixed end
_x000D_
A3 = guide trough with glide bar
_x000D_
A4 = guide trough without glide bar
_x000D_
A5 = total guide trough length

Sales Consulting
Scroll









