Please input what you want to search
Home > e-chain > Medium and large > E4.1L > Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm >
Picture 01
Picture 01
Drawing 01
FLB FLG Diagram
Drawing Installation dimensions
Drawing installation dimensions 2
reach
co2_equivalent_per_piece
rohs

Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm

Inner height hi: 48mmInner width Bi: 50 - 300mmBend radii R: 75 - 350mmPitch: 67mm30% lighter than the comparable E4.1Very cost-efficient: strong and light due to optimised e-chain® link design
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Inner height [Hi]
48 mm
Max. cable diameter
43 mm
Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE4.480.050.1.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
48 Unfold Fold
Inner width [Bi] [mm]
50 Unfold Fold
Outer height Ha [mm]
64 Unfold Fold
Outer width [Ba] [mm]
70 Unfold Fold
Bend radius [R] [mm]
75 Unfold Fold
Pitch [mm]
67 Unfold Fold
Chain links per metre
15 Unfold Fold
Max. cable diameter [mm]
43 Unfold Fold
H [mm]
214 Unfold Fold
D [mm]
208 Unfold Fold
K [mm]
370 Unfold Fold
H2 [mm]
150 Unfold Fold
D2 [mm]
208 Unfold Fold
K2 [mm]
370 Unfold Fold
DeltaHF [mm]
40 Unfold Fold
Velocity FLG unsupported max. [m/s]
20 Unfold Fold
Acceleration FLG max. [m/s²]
200 Unfold Fold
Maximum unsupported length [m]
3.75 Unfold Fold
Maximum long travel [m]
100 Unfold Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Unfold Fold
maximum fill weight [kg/m]
27.5 Unfold Fold
Colour
black Unfold Fold
Energy chain system
E4.1 light Unfold Fold
Shipping weight (kg or kg/m)
1.5219 Unfold Fold
CO2 equivalent per piece [kg]
0.6143 Unfold Fold
Temperature e-chain min. [°C]
-40 Unfold Fold
Temperature e-chain max. [°C]
120 Unfold Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Unfold Fold
v max. gliding (speed) [m/s]
5 Unfold Fold
Additional information and diagrams
Fold
Not found

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

Not found

A=moving end, B=fixed end
Pitch: 67mm per link
Chain links per m: 15
Travel: S
Chain length = S/2 + K

Not found

From 10m to max. 100m
Chain length = S/+ K2
Long travel - gliding (up to max. 100m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 5.0m and 10m, we recommend a larger unsupported e-chain®.
 
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough


Not found
李渊 Neil Li 拖链产品销售工程师
Not found

Product Consulting

Sales Consulting

Echain travel length and length
Fold
Travel Length(mm) For Unsupported, we suggest travel length no longer than 7500 mm. Contact us for any questions or special needs
Offset non-centre-fixed
Chain Length (mm)
Quantity (link)
Pitch
67 mm
Total Price
Collapse Parts List
Parts list (2 items)Check Parts Prices
e-chain®
E4.48L.050.075.0
x1 link
Mounting brackets
E4.480.050.1.12.A
x1 set

Total system quantity
Price Per System
¥278.62
Without Tax
Total Price
¥278.62
Without Tax
Total tax(Tax Rate13.00%)
+ ¥36.22
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥314.84
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download
Products and Configurations
1/4
You can adjust the [Product Code] or parameter information to switch between different product models. If the product is an assembly, you can also modify the specific configuration information through [Modify Options].
Skip Tutorial