中文

Series E4.42AG
Inner height hi: 42mmInner width Bi: 112 - 262mmBend radii R: 100 - 300mmPitch: 67mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
42 mm

Max. cable diameter
38 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE4.420.112.1.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
42 Fold
Inner width [Bi] [mm]
112 Fold
Outer height Ha [mm]
64 Fold
Outer width [Ba] [mm]
139 Fold
Bend radius [R] [mm]
125 Fold
Pitch [mm]
67 Fold
Chain links per metre
15 Fold
Max. cable diameter [mm]
38 Fold
H2 [mm]
186 Fold
D2 [mm]
475 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
4 Fold
Maximum long travel [m]
50 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
37.5 Fold
Energy chain system
AUTO-GLIDE Fold
Shipping weight (kg or kg/m)
2.5425 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
2.5 Fold
Additional information and diagrams
Fold
The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 67mm per link
Chain links per m: 15
Travel: S
Chain length = S/2 + K

Sales Consulting








