中文

E4.350 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 350mm
Inner height hi: 350mmInner width Bi: 400-800mm Bend radii R: 500-1000mmPitch: 470mm
The largest plastic e-chain®Can be opened along the inner and outer radiusHigh stability, quiet operationLong service life of cables
The largest plastic e-chain®Can be opened along the inner and outer radiusHigh stability, quiet operationLong service life of cables

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
350 mm

Max. cable diameter
315 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Inner height [Hi] [mm]
350 Fold
Inner width [Bi] [mm]
400 Fold
Outer height Ha [mm]
450 Fold
Outer width [Ba] [mm]
540 Fold
Bend radius [R] [mm]
1000 Fold
Pitch [mm]
470 Fold
Chain links per metre
2 Fold
Max. cable diameter [mm]
315 Fold
H [mm]
2450 Fold
D [mm]
1930 Fold
K [mm]
4085 Fold
DeltaHF [mm]
150 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
3 Fold
Maximum unsupported length [m]
6.2 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
600 Fold
Colour
black Fold
Energy chain system
E4.1 Fold
Shipping weight (kg or kg/m)
61.9 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
0 Fold
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 400 [kg/m]
Unsupported length FLB = 3.9m
Travel = 7.8m
A=moving end, B=fixed end
Pitch: 470 mm per link
Chain links per m: 2(940 mm)
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll









