Home > e-chain > Medium and large > E4.1 > Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm >
Picture 01
Picture 01
Drawing 01
FLB FLG Diagram
Drawing Installation dimensions
Drawing installation dimensions 2
reach
co2_equivalent_per_piece
rohs

Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm

Inner height hi: 21mmInner width Bi: 30-140mmBend radius R: 38-200mmPitch: 30.5mmFor almost any applicationCan be opened along the inner and outer radiusHigh stability, quiet operationLong service life of cables
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Inner height [Hi]
21 mm
Max. cable diameter
18 mm
Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE4.210.030.1.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
21 Unfold Fold
Inner width [Bi] [mm]
30 Unfold Fold
Outer height Ha [mm]
28 Unfold Fold
Outer width [Ba] [mm]
44 Unfold Fold
Bend radius [R] [mm]
38 Unfold Fold
Pitch [mm]
30.5 Unfold Fold
Chain links per metre
33 Unfold Fold
Max. cable diameter [mm]
18 Unfold Fold
H [mm]
104 Unfold Fold
D [mm]
98 Unfold Fold
K [mm]
185 Unfold Fold
H2 [mm]
76 Unfold Fold
D2 [mm]
85 Unfold Fold
K2 [mm]
213.5 Unfold Fold
DeltaHF [mm]
30 Unfold Fold
Velocity FLG unsupported max. [m/s]
20 Unfold Fold
Acceleration FLG max. [m/s²]
200 Unfold Fold
Maximum unsupported length [m]
2.5 Unfold Fold
Maximum long travel [m]
120 Unfold Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Unfold Fold
maximum fill weight [kg/m]
4 Unfold Fold
Colour
black Unfold Fold
Energy chain system
E4.1 Unfold Fold
Shipping weight (kg or kg/m)
0.572088 Unfold Fold
CO2 equivalent per piece [kg]
0.1033 Unfold Fold
Temperature e-chain min. [°C]
-40 Unfold Fold
Temperature e-chain max. [°C]
120 Unfold Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Unfold Fold
v max. gliding (speed) [m/s]
10 Unfold Fold
Additional information and diagrams
Fold
1c13d799-fbdf-428b-ab79-18665bd46a09-origin-TD_ECS_E4.21_fill_weight_diagram

Unsupported length vs. fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run

Reference example A:
Fill weight= 2 [kg/m]
Unsupported length FLB = 1.25m
Travel = 2.5m

fec795a1-ab28-4e6d-8722-033276369083-origin-Serie_E4.21_KE_Einbaumasse_Zeich_gross___

A = Moving end, B = Fixed end
Pitch: 30.5mm
Chain links per m: 33
Travel: S
Chain length = S/2 + K

K = Add-on for bend radius when calculating e-chain length in mm Note: Chain length for the chain links is rounded up as there are no half chain links.

af5f19c7-0af0-4b92-b44f-347acd7fc3d8-origin-ECS_TD_long_travel_distances_1

From 10m to max. 120m
Chain length = S/2 + K2
Long travel - gliding (up to max. 120m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 6.0m and 10m, we recommend a larger unsupported e-chain®.
 
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough


ECS_PPL_neil_li_CN_2_d391ab4b7c
李渊 Neil Li 拖链产品销售工程师
ECS_PPL_neil_li_CN_1_244f416e49

Product Consulting

Sales Consulting

Echain travel length and length

Fold
Travel Length(mm) For Unsupported, we suggest travel length no longer than 5000 mm. Contact us for any questions or special needs
Offset non-centre-fixed
Chain Length (mm)
Quantity (link)
Pitch
30.5 mm

Total Price

Collapse Parts List
Parts list (2 items)Check Parts Prices
e-chain®
E4.21.030.038.0
x1 link
Mounting brackets
E4.210.030.1.12.A
x1 set

Total system quantity
Price Per System
¥70.20
Without Tax
Total Price
¥70.20
Without Tax
Total tax(Tax Rate13.00%)
+ ¥9.13
Total Price
¥79.33
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download